ZHCSSN6A August 2023 – October 2023 TPS25983
PRODUCTION DATA
PARAMETER | VIN |
CdVdt = Open | CdVdt = 3300pF | CdVdt = 6800pF | UNIT | |
---|---|---|---|---|---|---|
SRON | Output Rising slew rate | 2.7 V | 2.04 | 0.84 | 0.51 | V/ms |
12 V | 4.58 | 1.15 | 0.64 | |||
26 V | 6.98 | 1.28 | 0.68 | |||
tD,ON | Turn on delay | 2.7 V | 2.55 | 3.45 | 4.55 | ms |
12 V | 2.35 | 3.83 | 5.54 | |||
26 V | 2.16 | 4.4 | 6.83 | |||
tR | Rise time | 2.7 V | 1.06 | 2.57 | 4.23 | ms |
12 V | 2.097 | 8.34 | 14.99 | |||
26 V | 2.98 | 16.28 | 30.45 | |||
tON | Turn on time | 2.7 V | 3.61 | 6.02 | 8.78 | ms |
12 V | 4.44 | 12.17 | 20.53 | |||
26 V | 5.14 | 20.68 | 37.28 | |||
tD,OFF | Turn off delay | 2.7 V | 6.5 | 5.9 | 6.74 | µs |
12 V | 6.955 | 6.5 | 6.8 | |||
26 V | 6.8 | 6.94 | 7.02 |