ZHCSSN6A August 2023 – October 2023 TPS25983
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY (IN) | ||||||
VIN | Input voltage range | 2.7 | 26 | V | ||
IQ(ON) | IN quiescent current | VEN ≥ VUVLO(R) | 800 | 1000 | µA | |
IQ(OFF) | IN OFF current | VSD(F) < VEN < VUVLO | 204 | 300 | µA | |
ISD | IN shutdown current | VEN < VSD(F) | 3.7 | 15 | µA | |
VUVP | IN undervoltage protection threshold | VIN rising | 2.53 | V | ||
VIN falling | 2.42 | V | ||||
OUTPUT CURRENT MONITOR (IMON) | ||||||
GIMON | Current monitor gain (IIMON:IOUT) | 3 A ≤ IOUT ≤ min(18 A, ILIM) | 235.29 | 243 | 249.63 | µA/A |
OUTPUT CURRENT LIMIT (ILIM) | ||||||
ILIM | IOUT current limit threshold | RILIM = 773 Ω | 1.526 | 2.03 | 2.48 | A |
RILIM = 300 Ω | 4.36 | 4.98 | 5.66 | A | ||
RILIM = 182 Ω | 7.1 | 8.13 | 8.96 | A | ||
RILIM = 100 Ω | 12.6 | 14.729 | 16.23 | A | ||
RILIM = 84 Ω | 16.3 | 17.526 | 18.8 | A | ||
RILIM = Open | 0 | A | ||||
ICB | IOUT circuit-breaker threshold during ILIM pin short to GND condition (Single point failure) | RILIM = Short to GND, TJ = 25℃ | 15 | A | ||
VFB | VOUT voltage threshold for current limit foldback | 0.91 | V | |||
IFT | Short-circuit fast trip threshold (Steady-state) | PG asserted | 86.4 | A | ||
ISC | Short-circuit fast trip threshold (Inrush) | PG de-asserted | 210 | % ILIM | ||
ON-RESISTANCE (IN - OUT) | ||||||
RON | IN-OUT ON resistance | TJ = 25℃, IOUT = 2 A | 2.7 | 3.2 | mΩ | |
TJ = -40 to 125℃, IOUT = 2 A | 4.5 | mΩ | ||||
ENABLE / UNDERVOLTAGE LOCKOUT (EN/UVLO) | ||||||
VUVLO(R) | EN/UVLO pin voltage threshold to turn OFF FET | VEN rising | 1.18 | 1.2 | 1.23 | V |
VUVLO(F) | VEN falling | 1.08 | 1.1 | 1.13 | V | |
VSD(F) | EN/UVLO pin voltage threshold for lowest shutdown current | VEN falling | 0.59 | 0.8 | V | |
IENLKG | EN/UVLO pin leakage current | 0.13 | µA | |||
OVERVOLTAGE PROTECTION (OVLO) | ||||||
VOV(R) | OVLO pin voltage threshold | VOVLO rising | 1.1 | 1.21 | 1.25 | V |
VOV(F) | VOVLO falling | 1.08 | 1.1 | 1.125 | µA | |
POWER GOOD INDICATION (PG) | ||||||
VPGD | PG pin low voltage (PG de-asserted) | VIN < VUVP(F), VEN < VSD(F), IPG = 26 µA | 651 | 786 | mV | |
VIN = 3.3 V, IPG ≤ 5 mA | 320 | mV | ||||
VIN ≥ 5 V, IPG ≤ 5 mA | 90 | mV | ||||
IPGLKG | PG pin leakage current (PG asserted) | PG pulled up to 5 V through 10 kΩ | 1.7 | µA | ||
RON(PGA) | RON when PG is asserted | 4.2 | 6.4 | mΩ | ||
VPGTHD | VIN - VOUT threshold when PG is de-asserted | 0.217 | 0.326 | 0.451 | V | |
AUTO-RETRY DELAY INTERVAL (RETRY_DLY) | ||||||
VRETRY_DLY(R) | RETRY_DLY oscillator comparator threshold | 0.95 | 1.1 | 1.19 | V | |
VRETRY_DLY(F) | 0.25 | 0.35 | 0.43 | V | ||
VRETRY_DLY_HYS | RETRY_DLY oscillator hysteresis | 0.69 | 0.75 | 0.81 | V | |
IRETRY_DLY | RETRY_DLY pin bias current | 1.7 | 2.05 | 3.25 | µA | |
NUMBER OF AUTO-RETRIES (NRETRY) | ||||||
VNRETRY(R) | NRETRY oscillator comparator threshold | 0.95 | 1.1 | 1.19 | V | |
VNRETRY(F) | 0.24 | 0.35 | 0.445 | V | ||
VNRETRY_HYS | NRETRY oscillator hysteresis | 0.7 | 0.75 | 0.811 | V | |
INRETRY | NRETRY pin bias current | 1.7 | 2.05 | 3.25 | µA | |
CURRENT FAULT TIMER (ITIMER) | ||||||
IITIMER | ITIMER pin discharge current | IFT > IOUT > ILIM | 1.48 | 2.1 | 2.65 | µA |
RITIMER | ITIMER internal pull-up resistance | IOUT < ILIM | 15 | 23 | 33 | kΩ |
VINT | ITIMER pin internal pull-up voltage | IOUT < ILIM | 2.3 | 2.5 | 2.7 | V |
ΔVITIMER | ITIMER discharge differential voltage threshold | IFT > IOUT > ILIM, ITIMER voltage falling | 0.8 | 0.98 | 1.15 | V |
OVERTEMPERATURE PROTECTION | ||||||
TSD | Thermal shutdown threshold | TJ Rising | 150 | °C | ||
TSDHys | Thermal shutdown hysteresis | TJ Falling | 10 | °C | ||
dVdT/BGATE | ||||||
IdVdt | dVdT/BGATE pin charging current during inrush | 3.6 | 4.76 | 6 | µA |