ZHCSSN6A August 2023 – October 2023 TPS25983
PRODUCTION DATA
The RILIM resistor at the ILIM pin sets the overload current limit, whose value can be calculated using Equation 12.
For ILIM = 18 A, RILIM value is calculated to be 81.6 Ω. Choose the closest available standard value: 82 Ω, 1%.