ZHCSSN6A August 2023 – October 2023 TPS25983
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUT | 17, 18, 19, 20, 21, 22, 23, 24 | Power | Power output |
IN | 1, 2, 3,
16, Pad 1 |
Thermal / power | Power input. The exposed pad must be soldered to input power plane uniformly to provide proper heat dissipation and to maintain optimal current distribution through the device. |
GND | 4, 5, 14, Pad 2 |
Ground | Connect to system ground plane |
EN/UVLO | 6 | Analog input | Active high enable for the device. A resistor divider on this pin from input supply to GND can be used to adjust the undervoltage lockout threshold. Refer to Section 8.3.1 for more details. Do not leave floating. |
ITIMER | 7 | Analog output | A capacitor from this pin to GND sets the overcurrent blanking interval during which the output current can temporarily exceed set current limit (but lower than fast-trip threshold) before the device overcurrent response takes action. Leave this pin open for fastest response to overcurrent events. Refer to Table 8-1 for more details. |
ILIM | 8 | Analog output | An external resistor from this pin to GND sets the output current limit threshold and fast trip threshold. Do not leave floating. |
IMON | 9 | Analog output | Analog output load current monitor. This pin sources a current proportional to the load current. This pin can be converted to a voltage signal by connecting an appropriate resistor from this pin to GND. |
RETRY_DLY | 10 | Analog output | A capacitor from this pin to GND sets the time period that has to elapse after a fault shutdown before the device attempts to restart automatically. Connect this pin to GND for latch-off operation (no auto-retries) after a fault. Refer to Section 8.3.8 for more details. |
NRETRY | 11 | Analog output | A capacitor from this pin to GND sets the number of times the part attempts to restart automatically after shutdown due to fault. Connect this pin to GND if the part needs to retry indefinitely. Refer to Section 8.3.8 for more details. |
OVLO | 12 | Analog input | A resistor divider on this pin from input supply to GND can be used to adjust the overvoltage lockout threshold. Refer to Section 8.3.2 for more details. Do not leave floating. |
PG | 13 | Digital output | Active high Power Good indication. This pin is asserted when the FET is fully enhanced and output has reached maximum voltage. This pin is an open drain output that requires an external pullup resistor to an external supply. This pin remains logic low when VIN < VUVP. Refer to Section 8.3.6 for more details. |
dVdt/BGATE | 15 | Analog output | A capacitor from this pin to GND sets the output turn on slew rate. Leave this pin floating for the fastest slew rate during start up. This pin can also be used to drive an external FET to implement reverse current blocking in OFF/disabled state. Please refer to Section 8.3.7 for more details. |