ZHCSSN6A August 2023 – October 2023 TPS25983
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Maximum input voltage range | IN | –0.3 | 30 | V |
VOUT | Maximum output voltage range | OUT | –0.8 | min (30, VIN + 0.3) | V |
VEN/UVLO | Maximum Enable pin voltage range | EN/UVLO | –0.3 | 7 | V |
VOVLO | Maximum OVLO pin voltage range | OVLO | 7 | V | |
VDVDT | Maximum dVdT/BGATE pin voltage range | dVdT/BGATE | Internally Limited | V | |
VPG | Maximum PG pin voltage range | PG | –0.3 | 7 | V |
VITIMER | Maximum ITIMER pin voltage range | ITIMER | Internally Limited | V | |
VNRETRY | Maximum NRETRY pin voltage range | NRETRY | Internally Limited | V | |
VRETRY_DLY | Maximum RETRY_DLY pin voltage range | RETRY_DLY | Internally Limited | V | |
IMAX | Maximum continuous switch current | IN to OUT | Internally Limited | A | |
TJ | Maximum junction temperature | Internally Limited | °C | ||
TLEAD | Maximum soldering temperature | 300 | °C | ||
Tstg | Maximum storage temperature | –65 | 150 | °C |