4 修订历史记录
Changes from C Revision (June 2017) to D Revision
Changes from B Revision (January 2017) to C Revision
- Changed Shunt capacitance, VCONN value From: MAX = 10 µF To: MIN = 10 µF MAX = 220 µF in the Recommended Operating Conditions tableGo
- Deleted the row for TPS25741A Input resistance, and changed the MAX value From: 5 MΩ To: 6 MΩ in the Electrical Characteristics tableGo
- Changed the Unloaded output voltage on CC pin MIN value From: 2.8 V to 2.7 V and the MAX value From: 5.5 V to 4.35 V in the Electrical Characteristics tableGo
- Deleted tWD Watchdog Timer from the Timing Requirements tableGo
- Deleted tST row for TPS25741A in the Switching Characteristics tableGo
- Deleted the last sentence from the Sleep Mode section: "The TPS25741 will wake up every tWD and check for a connection before returning to sleep mode"Go
- Added test: "The TPS25740/TPS25740A Design Calculator Tool.." to the Application Information sectionGo
- Added sentence "All slew rate control methods" to the Voltage Transition Requirements sectionGo
- Deleted the Enabling Power Muxing Architecture sectionGo
- Added text: "The following example is based on TPS25741..." to the A/C Multiplexing Power Source sectionGo
- Deleted Q4 and Note from Figure 50Go
- Changed From: A 400 pF, 50 V, ±5% COG/NPO ceramic To: A 470 pF, 50 V, ±5% COG/NPO ceramic in the Configurable Components sectionGo
- Changed From: RF/CF: Not used To: RF/CF: Provide filtering of both ripple... in the Configurable Components sectionGo
- Changed From: A 400 pF, 50 V, ±5% COG/NPO ceramic To: A 470 pF, 50 V, ±5% COG/NPO ceramic in the Configurable Components sectionGo
- 在文档支持部分中添加了文档链接Go
Changes from A Revision (September 2016) to B Revision
- Added row to Input resistance for TPS25741A in the Electrical Characteristics tableGo
- Changed the Test Conditions tWD Watchdog Timer From: CC pins floating To: CC pins floating (TPS25741) in the Timing Requirements tableGo
- Added TPS25741 to the test conditions for tST in the Switching Characteristics table. Added row to tST for TPS25741A in the test conditions and TYP value of 30 ms in the Switching Characteristics tableGo
- Changed the last sentence of the Sleep Mode section: From: "The TPS25741/TPS25741A will also wake up every tWD and check for a connection before returning to sleep mode." To: "The TPS25741 will wake up every tWD and check for a connection before returning to sleep mode Go
- Changed section title From: VOUT Ripple Filtering using RF and CF To: Tuning OCP Using RF and CF. Updated section text.Go
- Added Note to Q4 of Figure 50Go
- Changed section title From: Dual-Port A/C Power Source (Wall Adaptor) To: Dual-Port Power Managed A/C Power Source (Wall Adaptor)Go
Changes from * Revision (August 2016) to A Revision
- Changed 针对 TPS25741,从产品预览更改为生产数据Go