ZHCSFH8D August 2016 – January 2018 TPS25741 , TPS25741A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tFOVPDG | Deglitch for fast over-voltage protection | 9 | µs | |||
tOCP | Deglitch Filter for over-current protection | 15 | µs | |||
Time power is applied until CC1 and CC2 pull-ups are applied. | VVPWR> VPWR_TH OR
VVDD > VDD_TH |
2.5 | 4 | ms | ||
tCC | Falling/Rising voltage deglitch time for detection on CC1 and CC2 | 120 | µs | |||
Transmitter Specifications (CC1, CC2) | ||||||
tUI | Bit unit interval | 3.05 | 3.3 | 3.70 | µs | |
Rise/fall time, tFall and tRise (refer to USB Power Delivery in Documentation Support) | External Loading per Figure 28 | 300 | 600 | ns |