ZHCSFH8D August 2016 – January 2018 TPS25741 , TPS25741A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The power advertised to non-Power Delivery Type-C Sinks is always 15 W. However, the TPS25741 or TPS25741A only advertises Type-C default current until it debounces the Sink attachment for tCcDeb and the VBUS voltage has been given tVP to stabilize.
The device does not communicate with the cable to determine its capabilities. Therefore, unless the device is in a system with a USB Type-C plug and a cable built to support 5 A, the HIPWR pin should be used to limit the advertised current to 3 A.
PCTRL is an input pin used to control how much of the maximum allowed power the port will advertise. This pin may be changed dynamically in the system and the device automatically updates any existing USB Power Delivery contract. If the PCTRL pin is pulled below VPCTRL_TH, then the source capabilities offers half of the maximum power specified by the PSEL pin.
The devices read the PSEL and HIPWR pins after a reset and latches the result, but the PCTRL pin is read dynamically by the device and if its state changes new capabilities are calculated and then transmitted.
While USB Power Delivery allows a maximum power of 100 W, the TPS25741 only advertises up to 93 W, which allows margin to ensure the output power remains below 100 W.
The PSEL pin offers four possible maximum power settings, but the devices can actually advertise more power settings depending upon the state of the HIPWR and PCTRL pins. Table 3 summarizes the four maximum power settings that are available via PSEL, again note this is not necessarily the maximum power that is advertised.
MAXIMUM POWER
(PSEL) [W] |
PSEL |
---|---|
PSEL = 36 | Direct to GND |
PSEL = 45 | DVDD via RSEL |
PSEL = 65 | GND via RSEL |
PSEL = 93 | Direct to DVDD |
The following list provides a quick reference which applies to both TPS25741 and TPS25741A to see how the HIPWR, PSEL, and PCTRL pins affect what current is advertised with each voltage in the source capabilities message:
Table 4 and Table 5 provide a comprehensive list of the currents and voltages that are advertised for each voltage.
PSEL | VOLTAGE [V] | HIPWR | MAXIMUM CURRENT
PCTRL = LOW [A] |
MAXIMUM CURRENT
PCTRL = HIGH [A] |
---|---|---|---|---|
Direct to GND | 5 | Max = 3 A
DVDD through RSEL or Direct to DVDD |
3 | 3 |
DVDD via RSEL | 3 | 3 | ||
GND via RSEL | 3 | 3 | ||
Direct to DVDD | 3 | 3 | ||
Direct to GND | 12 | 1.5 | 3 | |
DVDD via RSEL | 1.87 | 3 | ||
GND via RSEL | 2.7 | 3 | ||
Direct to DVDD | 3 | 3 | ||
Direct to GND | 20 | Max = 3 A
Direct to DVDD |
0.9 | 1.8 |
DVDD via RSEL | 1.12 | 2.24 | ||
GND via RSEL | 1.62 | 3 | ||
Direct to DVDD | 2.32 | 3 | ||
Direct to GND | 5 | Max = 5 A
GND through RSEL or Direct to GND |
3.6 | 5 |
DVDD via RSEL | 4.5 | 5 | ||
GND via RSEL | 5 | 5 | ||
Direct to DVDD | 5 | 5 | ||
Direct to GND | 12 | 1.5 | 3 | |
DVDD via RSEL | 1.87 | 3.74 | ||
GND via RSEL | 2.7 | 5 | ||
Direct to DVDD | 4.16 | 5 | ||
Direct to GND | 20 | Max = 5 A
Direct to GND |
0.9 | 1.8 |
DVDD via RSEL | 1.12 | 2.24 | ||
GND via RSEL | 1.62 | 3.24 | ||
Direct to DVDD | 2.32 | 4.64 |
PSEL | VOLTAGE [V] | HIPWR | MAXIMUM CURRENT
PCTRL = LOW [A] |
MAXIMUM CURRENT
PCTRL = HIGH [A] |
---|---|---|---|---|
Direct to GND | 5 | Max = 3 A
DVDD through RSEL or Direct to DVDD |
3 | 3 |
DVDD via RSEL | 3 | 3 | ||
GND via RSEL | 3 | 3 | ||
Direct to DVDD | 3 | 3 | ||
Direct to GND | 9 | 2 | 3 | |
DVDD via RSEL | 2.5 | 3 | ||
GND via RSEL | 3 | 3 | ||
Direct to DVDD | 3 | 3 | ||
Direct to GND | 15 | Max = 3 A
Direct to DVDD |
1.2 | 2.4 |
DVDD via RSEL | 1.5 | 3 | ||
GND via RSEL | 2.17 | 3 | ||
Direct to DVDD | 3 | 3 | ||
Direct to GND | 5 | Max = 5 A
GND through RSEL or Direct to GND |
3.6 | 5 |
DVDD via RSEL | 4.5 | 5 | ||
GND via RSEL | 5 | 5 | ||
Direct to DVDD | 5 | 5 | ||
Direct to GND | 9 | 2 | 4 | |
DVDD via RSEL | 2.5 | 5 | ||
GND via RSEL | 3.61 | 5 | ||
Direct to DVDD | 5 | 5 | ||
Direct to GND | 15 | Max = 5 A
Direct to GND |
1.2 | 2.4 |
DVDD via RSEL | 1.5 | 3 | ||
GND via RSEL | 2.17 | 4.34 | ||
Direct to DVDD | 3.1 | 5 |