ZHCSVF5E July 1985 – March 2024 SN75ALS192
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | VCC = MIN, | II = –18mA | –1.5 | V | ||
VOH | High-level output voltage | VCC = MIN, | IOH = –20mA | 2.5 | V | ||
VOL | Low-level output voltage | VCC = MIN, | IOL = 20mA | 0.5 | V | ||
VO | Output voltage | VCC = MAX, | IO = 0 | 0 | 6 | V | |
|VOD1| | Differential output voltage | VCC = MIN, | IO = 0 | 1.5 | 6 | V | |
|VOD2| | Differential output voltage | RL = 100Ω, | See Figure 6-1 | 1/2 VOD1 or 2(3) | V | ||
∆|VOD| | Change in magnitude of differential output voltage(4) | RL = 100Ω, | See Figure 6-1 | ±0.2 | V | ||
VOC | Common-mode output voltage(5) | RL = 100Ω, | See Figure 6-1 | ±3 | V | ||
∆|VOC| | Change in magnitude of common-mode output voltage(4) | RL = 100Ω, | See Figure 6-1 | ±0.2 | V | ||
IO | Output current with power off | VCC = 0 | VO = 6V | 100 | |||
VO = –0.25V | –100 | µA | |||||
IOZ | Off state (high impedance state) output current | VCC = MAX | VO = 0.5V | –20 | |||
VO = 2.5V | 20 | µA | |||||
II | Input current at maximum input voltage | VCC = MAX, | VI = 7V | 100 | µA | ||
IIH | High-level input current | VCC = MAX, | VI = 2.7V | 20 | µA | ||
IIL | Low-level input current | VCC = MAX, | VI = 0.4V | –200 | µA | ||
IOS | Short-circuit output current(6) | VCC = MAX | –30 | –150 | mA | ||
ICC | Supply current (all drivers) | VCC = MAX, | All outputs disabled | 26 | 45 | mA |