ZHCSVF5E July 1985 – March 2024 SN75ALS192
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage, VCC | 4.75 | 5 | 5.25 | V |
High level input voltage, VIH | 2 | V | ||
Low-level input voltage, VIL | 0.8 | V | ||
High-level output current, IOH | –20 | mA | ||
Low-level output current, IOL | 20 | mA | ||
Operating free-air temperature, TA | 0 | 70 | °C |