ZHCSVF5E July 1985 – March 2024 SN75ALS192
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | S1 and S2 open, | CL = 30 pF | 6 | 13 | ns | |
tPHL | Propagation delay time, high-to-low-level output | S1 and S2 open, | CL = 30 pF | 9 | 14 | ns | |
Output-to-output skew | S1 and S2 open, | CL = 30 pF | 3 | 6 | ns | ||
tPZH | Output enable time to high level | S1 open and S2 closed | 11 | 15 | ns | ||
tPZL | Output enable time to low level | S1 closed and S2 open | 16 | 20 | ns | ||
tPHZ | Output disable time from high level | S1 open and S2 closed, | CL = 10 pF | 8 | 15 | ns | |
tPLZ | Output disable time from low level | S1 and S2 closed, | CL = 10 pF | 18 | 20 | ns |