ZHCSVF5E July 1985 – March 2024 SN75ALS192
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PACKAGE | TA ≤ 25°C POWER RATING | DERATING FACTOR ABOVE TA = 25°C | TA = 70°C POWER RATING | TA= 125°C POWER RATING |
---|---|---|---|---|
D | 950 mW | 7.6 mW/°C | 608 mW | N/A |
N | 1150 mW | 9.2 mW/°C | 736 mW | N/A |