ZHCSG90A May 2017 – February 2022 SN65HVD1781A-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |||
Voltage range at bus pins | A, B pins | –70 | 70 | V | |||
Input voltage range at any logic pin | –0.3 | VCC + 0.3 | V | ||||
Transient overvoltage pulse through 100 Ω per TIA-485 | –70 | 70 | V | ||||
Receiver output current | –24 | 24 | mA | ||||
Continuous total power dissipation | See Section 6.7 | ||||||
TJ | Junction temperature | 170 | °C | ||||
Tstg | Storage temperature | –40 | 150 | °C |