ZHCSG90A May 2017 – February 2022 SN65HVD1781A-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3.15 | 5 | 5.5 | V | |
VI | Input voltage at any bus terminal (separately or common mode)(1) | –7 | 12 | V | ||
VIH | High-level input voltage (driver, driver enable, and receiver enable inputs) | 2 | VCC | V | ||
VIL | Low-level input voltage (driver, driver enable, and receiver enable inputs) | 0 | 0.8 | V | ||
VID | Differential input voltage | –12 | 12 | V | ||
IO | Output current, driver | –60 | 60 | mA | ||
Output current, receiver | –8 | 8 | mA | |||
RL | Differential load resistance | 54 | 60 | Ω | ||
CL | Differential load capacitance | 50 | pF | |||
1/tUI | Signaling rate | 1 | Mbps | |||
TA | Operating free-air temperature (See the Section 6.5 table) | 5-V supply | –40 | 105 | °C | |
3.3-V supply | –40 | 125 | ||||
TJ | Junction Temperature | –40 | 150 | °C |