ZHCSG90A May 2017 – February 2022 SN65HVD1781A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DRIVER | |||||||
tr, tf | Driver differential output rise/fall time | RL = 54 Ω, CL = 50 pF, See Figure 7-3 | 50 | 300 | ns | ||
tPHL, tPLH | Driver propagation delay | RL = 54 Ω, CL = 50 pF, See Figure 7-3 | 200 | ns | |||
tSK(P) | Driver differential output pulse skew, |tPHL – tPLH| | RL = 54 Ω, CL = 50 pF, See Figure 7-3 | 25 | ns | |||
tPHZ, tPLZ | Driver disable time | See Figure 7-4 and Figure 7-5 | 3 | μs | |||
tPZH, tPZL | Driver enable time | Receiver enabled | See Figure 7-4 and Figure 7-5 | 300 | ns | ||
Receiver disabled | 10 | μs | |||||
RECEIVER | |||||||
tr, tf | Receiver output rise/fall time (1) | CL = 15 pF, See Figure 7-6 | 4 | 15 | ns | ||
tPHL, tPLH | Receiver propagation delay time | CL = 15 pF, See Figure 7-6 | 100 | 200 | ns | ||
tSK(P) | Receiver output pulse skew, |tPHL – tPLH| | CL = 15 pF, See Figure 7-6 | 6 | 20 | ns | ||
tPLZ, tPHZ | Receiver disable time (1) | Driver enabled, See Figure 7-7 | 15 | 100 | ns | ||
tPZL(1), tPZH(1) tPZL(2), tPZH(2) | Receiver enable time | Driver enabled, See Figure 7-7 | 80 | 300 | ns | ||
Driver disabled, See Figure 7-8 | 3 | 9 | μs |