ZHCSG90A May 2017 – February 2022 SN65HVD1781A-Q1
PRODUCTION DATA
Although the SN65HVD1781A-Q1 is internally protected against human-body-model ESD strikes up to ±16 kV, additional protection against higher-energy transients can be provided at the application level by implementing external protection devices.
Figure 9-4 shows a protection circuit intended to withstand ±8-kV IEC ESD (per IEC 61000-4-2) as well as ±4-kV EFT (per IEC 61000-4-4).
DEVICE | FUNCTION | ORDER NUMBER | MANUFACTURER |
---|---|---|---|
XCVR | RS-485 Transceiver | SN65HVD1781A-Q1 | TI |
R1, R2 | 10-Ω, Pulse-Proof Thick-Film Resistor | CRCW0603010RJNEAHP | Vishay |
TVS | Bidirectional 600-W Transient Suppressor | SMBJ43CA | Littelfuse |