ZHCSG90A May 2017 – February 2022 SN65HVD1781A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |||
---|---|---|---|---|---|---|
PD | Power dissipation | VCC = 3.6 V, TJ = 150°C, RL = 300 Ω, CL = 50 pF (driver), CL = 15 pF (receiver) 3.3-V supply, unterminated(1) | 75 | mW | ||
VCC = 3.6 V, TJ = 150°C, RL = 100 Ω, CL = 50 pF (driver), CL = 15 pF (receiver) 3.3-V supply, RS-422 load(1) | 95 | |||||
VCC = 3.6 V, TJ = 150°C, RL = 54 Ω, CL = 50 pF (driver), CL = 15 pF (receiver) 3.3-V supply, RS-485 load(1) | 115 | |||||
VCC = 5.5 V, TJ = 150°C, RL = 300 Ω, CL = 50 pF (driver), CL = 15 pF (receiver) 5-V supply, unterminated(1) | 290 | |||||
VCC = 5.5 V, TJ = 150°C, RL = 100 Ω, CL = 50 pF (driver), CL = 15 pF (receiver) 5-V supply, RS-422 load(1) | 320 | |||||
VCC = 5.5 V, TJ = 150°C, RL = 54 Ω, CL = 50 pF (driver), CL = 15 pF (receiver) 5-V supply, RS-485 load(1) | 400 | |||||
TSD | Thermal-shutdown junction temperature | 170 | °C |