ZHCSG90A May 2017 – February 2022 SN65HVD1781A-Q1
PRODUCTION DATA
The SN65HVD1781A-Q1 half-duplex transceiver provides internal biasing of the receiver input thresholds in combination with large input-threshold hysteresis. At a positive input threshold of VIT+ = –35 mV and an input hysteresis of VHYS = 30 mV, the receiver output remains logic high under bus-idle, bus-short, or open bus conditions in the presence of up to 130-mVPP differential noise without the need for external failsafe biasing resistors.