ZHCSG90A May 2017 – February 2022 SN65HVD1781A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
|VOD| | Driver differential output voltage magnitude | RL = 60 Ω, 4.75 V ≤ VCC 375 Ω on each output to –7 V to 12 V, See Figure 7-1 | TA < 85°C | 1.5 | V | |||
TA < 125°C | 1.4 | |||||||
RL = 54 Ω, 4.75 V ≤ VCC ≤ 5.25 V | TA < 85°C | 1.7 | 2 | |||||
TA < 125°C | 1.5 | |||||||
RL = 54 Ω, 3.15 V ≤ VCC ≤ 3.45 V | 0.8 | 1 | ||||||
RL = 100 Ω, 4.75 V ≤ VCC ≤ 5.25 V | TA < 85°C | 2.2 | 2.5 | |||||
TA < 125°C | 2 | |||||||
Δ|VOD| | Change in magnitude of driver differential output voltage | RL = 54 Ω | –50 | 0 | 50 | mV | ||
VOC(SS) | Steady-state common-mode output voltage | 1 | VCC/2 | 3 | V | |||
ΔVOC | Change in differential driver output common-mode voltage | –50 | 0 | 50 | mV | |||
VOC(PP) | Peak-to-peak driver common-mode output voltage | Center of two 27-Ω load resistors, See Figure 7-2 | 500 | mV | ||||
COD | Differential output capacitance | 23 | pF | |||||
VIT+ | Positive-going receiver differential input voltage threshold | –100 | –35 | mV | ||||
VIT– | Negative-going receiver differential input voltage threshold | –180 | –150 | mV | ||||
VHYS | Receiver differential input voltage threshold hysteresis (VIT+ – VIT–)(1) | 30 | 50 | mV | ||||
VOH | Receiver high-level output voltage | IOH = –8 mA | 2.4 | VCC – 0.3 | V | |||
VOL | Receiver low-level output voltage | IOL = 8 mA | TA < 85°C | 0.2 | 0.4 | V | ||
TA < 125°C | 0.5 | |||||||
II(LOGIC) | Driver input, driver enable, and receiver enable input current | –50 | 50 | μA | ||||
IOZ | Receiver output high-impedance current | VO = 0 V or VCC, RE at VCC | –1 | 1 | μA | |||
IOS | Driver short-circuit output current | –200 | 200 | mA | ||||
II(BUS) | Bus input current (disabled driver) | VCC = 3.15 to 5.5 V or VCC = 0 V, DE at 0 V | VI = 12 V | 75 | 100 | μA | ||
VI = –7 V | –60 | –40 | ||||||
ICC | Supply current (quiescent) | Driver and receiver enabled | DE = VCC, RE = GND, no load | 4 | 6 | mA | ||
Driver enabled, receiver disabled | DE = VCC, RE = VCC, no load | 3 | 5 | |||||
Driver disabled, receiver enabled | DE = GND, RE = GND, no load | 2 | 4 | |||||
Driver and receiver disabled, standby mode | DE = GND, D = open, RE = VCC, no load, TA < 85°C | 0.15 | 1 | μA | ||||
DE = GND, D = open, RE = VCC, no load, TA < 125°C | 12 | |||||||
Supply current (dynamic) | See the Section 6.9 section |