ZHCSIP5 August 2018 PGA305
PRODUCTION DATA.
Use the bits in the AFEDIAG_MASK register in EEPROM to selectively enable and disable the signal chain diagnostics. Table 12 lists the mask bits. The user can set a bit to 1 enables detection of the corresponding fault and set the bit to 0 to disable the detection of corresponding fault.
BIT | DESCRIPTION |
---|---|
0 | INP+ or INP– overvoltage |
1 | INP+ or INP– unvervoltage |
2 | INT+ or INT– overvoltage |
3 | N/A |
4 | P GAIN output overvoltage |
5 | P GAIN output undervoltage |
6 | T GAIN output overvoltage |
7 | T GAIN output undervoltage |