ZHCSIP5 August 2018 PGA305
PRODUCTION DATA.
The device includes an I2C digital communication interface capable of running up to 800 kHz. The main function of the I2C is to enable data capture from the PGA305 device as well as writes and reads from all registers available for I2C access.