ZHCSIP5 August 2018 PGA305
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BRG SUPPLY FOR RESISTIVE BRIDGE SENSORS | ||||||
VBRG+ – VBRG– | Bridge supply voltage | Bridge supply control bit = 0b00, no load | 2.5 | V | ||
Bridge supply control bit = 0b01, no load | 2 | |||||
Bridge supply control bit = 0b10, no load | 1.25 | |||||
IBRG | Current supply to the bridge | 1.5 | mA | |||
CBRG | Capacitive load | RBRG = 20 kΩ | 2 | nF |