ZHCSIP5 August 2018 PGA305
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input voltage | 0.7 × AVDD | V | |||
VIL | Low-level input voltage | 0.3 × AVDD | V | |||
VOL | Low-level output voltage | IOL = 3 mA, I2C RATE configuration bit = 0 | 0.4 | V | ||
VOL | Low-level output voltage | IOL = 20 mA, I2C RATE configuration bit = 1 | 0.4 | V | ||
ƒSCL | SCL clock frequency | 400 | 800 | KBPS |