ZHCSIP5 August 2018 PGA305
PRODUCTION DATA.
Figure 49 provides an example of how to wire a PGA305 device for 0 to 10V absolute output voltage mode. The internal structure of the output stage is shown, including the states of the internal switches when the device is configured for absolute voltage output. Note that the position of S0 is dependent on the configuration of the voltage output gain selected in the OP_STAGE_CTRL register.