ZHCSIP5 August 2018 PGA305
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|
UNUSED | UNUSED | UNUSED | UNUSED | UNUSED | UNUSED | COMPENSATION_RESET | IF_SEL |
RW | RW | ||||||
0 | 0 |
Register | Bit | Description | |
---|---|---|---|
COMPENSATION_CONTROL | 0: IF_SEL | 1: Digital Interface accesses the PAG305 resources
0: Calculation Engine accesses the PAG305 resources |
|
1: COMPENSATION_RESET | 1: Compensation Engine is in Reset
0: Compensation Engine is Running |
||
2–7: UNUSED |