ZHCSIP5 August 2018 PGA305
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Start-up time(1) | No IIR filter, Vout step 0 to 2.5 V | 9.6 | ms | ||
Start-up time(2) | IIR filter = 320Hz, Vout step 0 to 2.5 V | 10.8 | ms | ||
Output rate | 512 | µs | |||
Response time(3) | No IIR filter, Vout step 0 to 2.5 V | 1700 | µs | ||
Response time(4) | IIR filter = 320Hz, Vout step 0 to 2.5 V | 2680 | µs | ||
Absolute-voltage mode, overall accuracy (PGA305 only, no sense element)(5) | 3 pressure - 1 temperature calibration, overall accuracy calculated using points different from points used for calibration | 0.13 | %FSO | ||
3 pressure - 3 temperature calibration, input voltage not subject to temperature variation, overall accuracy calculated using points different from points used for calibration | 0.08 | ||||
4 pressure - 4 temperature calibration, input voltage not subject to temperature variation, overall accuracy calculated using points different from points used for calibration | 0.08 | ||||
Ratiometric-voltage mode, overall accuracy (PGA305, no sense element)(5) | 3 pressure - 1 temperature calibration, overall accuracy calculated using points different from points used for calibration | 0.15 | %FSO | ||
3 pressure - 3 temperature calibration, input voltage not subject to temperature variation, overall accuracy calculated using points different from points used for calibration | 0.13 | ||||
4 pressure - 4 temperature calibration, input voltage not subject to temperature variation, overall accuracy calculated using points different from points used for calibration | 0.10 | ||||
Current mode, overall accuracy (PGA305, no sense element)(5) | 3 pressure - 1 temperature calibration, overall accuracy calculated using points different from points used for calibration | 0.18 | %FSO | ||
3 pressure - 3 temperature calibration, input voltage not subject to temperature variation, overall accuracy calculated using points different from points used for calibration | 0.08 | ||||
4 pressure - 4 temperature calibration, input voltage not subject to temperature variation, overall accuracy calculated using points different from points used for calibration | 0.06 |