ZHCSHR3B June 2017 – August 2020 LMR23615
PRODUCTION DATA
The EN pin provides electrical on- and off-control for the LMR23615. When VEN is below 1 V (typical), the device is in shutdown mode. The LMR23615 also employs VIN and VCC UVLO protection. If VIN or VCC voltage is below their respective UVLO level, the regulator is turned off.