4 Revision History
Changes from Revision A (February 2018) to Revision B (July 2020)
- 向
Section 1
添加了 LMZM33602 要点Go
- 更新了整个文档中的表、图和交叉参考的编号格式Go
Changes from Revision * (June 2017) to Revision A (February 2018)
- 首次发布量产数据数据表;添加了 WEBENCH 内容Go
- 在应用中将“可编程逻辑控制器电源”更改为“工厂和楼宇自动化系统...”Go
- 删除了“多功能打印机和工业电源”并重新编写了应用
Go
- 将“应用”中的“HVAC 系统”更改为“通用宽输入电压调节”Go
- Changed the BOOT Capacitor value on Pin Functions to indicate value from 470nF to 100nF or higherGo
- Change the Abs Max Rating for EN/SYNC to AGND to VIN + 0.3 from 42VGo
- Changed Typical Value for VIN_UVLO Rising threshold typical from 3.6-V to 3.7-V and minimum Falling threshold from 3-V to 2.9-V Go
- Change Figure 7-8from
VOUT = 5 V, fSW = 1600 kHz to VOUT = 5 V,
fSW = 2100 kHzGo
- Changed from VOUT = 7 V to 36 V to VIN = 7 V to 36 V on Figure 8-7
Go