ZHCSHR3B June 2017 – August 2020 LMR23615
PRODUCTION DATA
The output voltage of LMR23615 is externally adjustable using a resistor divider network. The divider network is comprised of top feedback resistor RFBT and bottom feedback resistor RFBB. Equation 11 is used to determine the output voltage:
For example, choosing the value of RFBB as 22.1 kΩ, the desired output voltage set to 5 V, and the VREF = 1 V, the RFBB value is calculated using Equation 11. The formula yields to a value 88.7 kΩ.