ZHCSHR3B June 2017 – August 2020 LMR23615
PRODUCTION DATA
The switching frequency can be adjusted by RT resistance from RT pin to ground. Use Equation 1 to calculate the required value of RT. The device can also be synchronized to an external clock for a desired frequency. See Section 7.3.4 for more details.
For 1600 kHz frequency, the calculated RT is 24.5 kΩ, and standard value 24.3 kΩ is selected to set the frequency approximate to 1600 kHz.