ZHCSHR3B June 2017 – August 2020 LMR23615
PRODUCTION DATA
The LMR23615 is in active mode when VEN is above the precision enable threshold, and VIN and VCC are above their respective UVLO level. The simplest way to enable the LMR23615 is to connect the EN pin to VIN pin. This allows self start-up when the input voltage is in the operating range: 4 V to 36 V. See Section 7.3.5 and Section 7.3.4 for details on setting these operating levels.
In active mode, depending on the load current, the LMR23615 will be in one of three modes: