ZHCSNR6G June 1999 – March 2023 LM2576 , LM2576HV
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Table 8-2 lists the design parameters of this example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Regulated Output Voltage, VOUT | 10 V |
Maximum Input Voltage, VIN(Max) | 25 V |
Maximum Load Current, ILOAD(Max) | 3 A |
Switching Frequency, F | Fixed at 52 kHz |