ZHCSNR6G June 1999 – March 2023 LM2576 , LM2576HV
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Table 8-1 lists the design parameters of this example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Regulated Output Voltage (3.3 V, 5 V, 12 V, or 15 V), VOUT | 5 V |
Maximum Input Voltage, VIN(Max) | 15 V |
Maximum Load Current, ILOAD(Max) | 3 A |