ZHCSNR6G June 1999 – March 2023 LM2576 , LM2576HV
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SYSTEM PARAMETERS TEST CIRCUIT Figure 8-3 and Figure 8-9(1) | |||||||
VOUT | Output Voltage | VIN = 25 V, ILOAD = 0.5 A Circuit of Figure 8-3 and Figure 8-9 | 11.76 | 12 | 12.24 | V | |
VOUT | Output Voltage LM2576 | 0.5 A ≤ ILOAD ≤ 3 A, 15 V ≤ VIN ≤ 40 V Circuit of Figure 8-3 and Figure 8-9 and | TJ = 25°C | 11.52 | 12 | 12.48 | V |
Applies over full operating temperature range | 11.4 | 12.6 | |||||
VOUT | Output Voltage LM2576HV | 0.5 A ≤ ILOAD ≤ 3 A, 15 V ≤ VIN ≤ 60 V Circuit of Figure 8-3 and Figure 8-9 | TJ = 25°C | 11.52 | 12 | 12.54 | V |
Applies over full operating temperature range | 11.4 | 12.66 | |||||
η | Efficiency | VIN = 15 V, ILOAD = 3 A | 88% |