ZHCSNR6G June 1999 – March 2023 LM2576 , LM2576HV
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
An aluminum or tantalum electrolytic bypass capacitor located close to the regulator is needed for stable operation. A 100-μF aluminum electrolytic capacitor located near the input and ground pins provides sufficient bypassing.
VR | SCHOTTKY | FAST RECOVERY | ||
---|---|---|---|---|
3 A | 4 A to 6 A | 3 A | 4 A to 6 A | |
20 V | 1N5820 | 1N5823 | The following diodes are all rated to 100-V 31DF1 HER302 | The following diodes are all rated to 100-V 50WF10 MUR410 HER602 |
MBR320P | ||||
SR302 | ||||
30 V | 1N5821 | 50WQ03 1N5824 | ||
MBR330 | ||||
31DQ03 | ||||
SR303 | ||||
40 V | 1N5822 | MBR340 50WQ04 1N5825 | ||
MBR340 | ||||
31DQ04 | ||||
SR304 | ||||
50 V | MBR350 | 50WQ05 | ||
31DQ05 | ||||
SR305 | ||||
60 V | MBR360 | 50WR06 50SQ060 | ||
DQ06 | ||||
SR306 |
INDUCTOR CODE | INDUCTOR VALUE | SCHOTT(1) | PULSE ENG.(2) | RENCO(3) |
---|---|---|---|---|
L47 | 47 μH | 671 26980 | PE-53112 | RL2442 |
L68 | 68 μH | 671 26990 | PE-92114 | RL2443 |
L100 | 100 μH | 671 27000 | PE-92108 | RL2444 |
L150 | 150 μH | 671 27010 | PE-53113 | RL1954 |
L220 | 220 μH | 671 27020 | PE-52626 | RL1953 |
L330 | 330 μH | 671 27030 | PE-52627 | RL1952 |
L470 | 470 μH | 671 27040 | PE-53114 | RL1951 |
L680 | 680 μH | 671 27050 | PE-52629 | RL1950 |
H150 | 150 μH | 671 27060 | PE-53115 | RL2445 |
H220 | 220 μH | 671 27070 | PE-53116 | RL2446 |
H330 | 330 μH | 671 27080 | PE-53117 | RL2447 |
H470 | 470 μH | 671 27090 | PE-53118 | RL1961 |
H680 | 680 μH | 671 27100 | PE-53119 | RL1960 |
H1000 | 1000 μH | 671 27110 | PE-53120 | RL1959 |
H1500 | 1500 μH | 671 27120 | PE-53121 | RL1958 |
H2200 | 2200 μH | 671 27130 | PE-53122 | RL2448 |