ZHCSNR6G June 1999 – March 2023 LM2576 , LM2576HV
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Equation yields capacitor values between 10 μF and 2200 μF that satisfies the loop requirements for stable operation. But to achieve an acceptable output ripple voltage, (approximately 1% of the output voltage) and transient response, the output capacitor can need to be several times larger than Equation yields.
However, for acceptable output ripple voltage select
COUT ≥ 680 μF
COUT = 680-μF electrolytic capacitor