ZHCSNR6G June 1999 – March 2023 LM2576 , LM2576HV
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SYSTEM PARAMETERS TEST CIRCUIT Figure 8-3 and Figure 8-9(1) | |||||||
VOUT | Output Voltage | VIN = 12 V, ILOAD = 0.5 A Circuit of Figure 8-3 and Figure 8-9 | 4.9 | 5 | 5.1 | V | |
VOUT | Output Voltage LM2576 | 0.5 A ≤ ILOAD ≤ 3 A, 8 V ≤ VIN ≤ 40 V Circuit of Figure 8-3 and Figure 8-9 | TJ = 25°C | 4.8 | 5 | 5.2 | V |
Applies over full operating temperature range | 4.75 | 5.25 | |||||
VOUT | Output Voltage LM2576HV | 0.5 A ≤ ILOAD ≤ 3 A, 8 V ≤ VIN ≤ 60 V Circuit of Figure 8-3 and Figure 8-9 | TJ = 25°C | 4.8 | 5 | 4.75 | V |
Applies over full operating temperature range | 5.225 | 5.275 | |||||
η | Efficiency | VIN = 12 V, ILOAD = 3 A | 77% |