ZHCSIS3C September 2018 – April 2024 DP83869HM
PRODUCTION DATA
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
POWER-UP TIMING (2, 3 supply mode) | |||||
T1 | Last Supply power up To Reset Release: External or via R-C network | 200 | ms | ||
T2 | Powerup to SMI ready: Post power-up stabilization time prior to MDC preamble for register access | 200 | ms | ||
T3 | Powerup to Strap latchin: Hardware configuration pins transition to output drivers | 200 | ms | ||
RESET TIMING | |||||
T1 | Reset to SMI ready: Post reset stabilization time prior to MDC preamble for register access | 30 | us | ||
T3 | RESET PULSE Width: Miminum Reset pulse width to be able to reset | 720 | ns | ||
T4 | Reset to FLP | 1750 | ms | ||
T4 | Reset to 100M signaling (strapped mode) | 194 | us | ||
T4 | Reset to 1G signaling (strapped mode) | 194 | us | ||
T4 | Reset to Fiber 100M signaling | 248 | us | ||
T4 | Reset to Fiber 1G ANEG signaling | 235 | us | ||
T4 | Reset to Fiber 1G Forced signaling | 235 | us | ||
T4 | Reset to MAC clock (Cu mode) | 195 | us | ||
T4 | Reset to MAC clock (Fi mode) | 248 | us | ||
T4 | Reset to MAC clock (S2R) | 248 | us | ||
T4 | Reset to MAC clock (R2S) | 248 | us | ||
COPPER LINK TIMING | |||||
T1 | Loss of Idles to Link LED low in Fast link down mode (100M) | 4.3 | 10 | us | |
Loss of Idles to Link LED low in Fast link down mode (1000M) | 7 | 10 | us | ||
MII TIMING (100M) | |||||
T1 | TX_CLK High / Low Time | 16 | 20 | 24 | ns |
T2 | TX_D[3:0], TX_ER, TX_EN Setup to TX_CLK | 10 | ns | ||
T3 | TX_D[3:0], TX_ER, TX_EN Hold from TX_CLK | 0 | ns | ||
T1 | RX_CLK High / Low Time | 16 | 20 | 24 | ns |
T2 | RX_D[3:0], RX_ER, RX_DV Delay from RX_CLK rising | 10 | 30 | ns | |
RGMII OUTPUT TIMING (1G) | |||||
TskewT | Data to Clock Output Skew (Non-Delay Mode) | -600 | 600 | ps | |
TskewT(Delay) | Data to Clock Output Setup (Delay Mode) | 1.4 | 2.6 | ns | |
TsetupT | Data to Clock Output Setup ( Delay Mode) | 1.2 | ns | ||
TholdT | Data to Clock Output Hold ( Delay Mode) | 1.2 | ns | ||
Tcyc | Clock Cycle Duration | 7.2 | 8 | 8.8 | ns |
Duty Cycle | 45 | 50 | 55 | % | |
Rise / Fall Time ( 20% to 80%) | 0.75 | ns | |||
RGMII INPUT TIMING (1G) | |||||
TsetupR | TX data to clock input setup (Non-Delay Mode) | 1 | ns | ||
TholdR | TX clock to data input hold (Non-Delay Mode) | 1 | ns | ||
TX data to clock input setup (Delay Mode, 2ns delay) | -1 | ns | |||
TX clock to data input hold (Delay Mode, 2ns delay) | 3 | ns | |||
SMI TIMING | |||||
T1 | MDC to MDIO (Output) Delay Time | 0 | 10 | ns | |
T2 | MDIO (Input) to MDC Setup Time | 10 | ns | ||
T3 | MDIO (Input) to MDC Hold Time | 10 | ns | ||
T4 | MDC Frequency | 2.5 | 25 | MHz | |
OUTPUT CLOCK TIMING (25MHz clockout) | |||||
Frequency (PPM) | -100 | 100 | - | ||
Duty Cycle | 40 | 60 | % | ||
Rise Time | 5000 | ps | |||
Fall Time | 5000 | ps | |||
Frequency | 25 | MHz | |||
Jitter (Long Term) | 375 | ps | |||
OUTPUT CLOCK TIMING (SyncE 125/5 MHz recovered clock) | |||||
Frequency (PPM) | -100 | 100 | ppm | ||
Duty Cycle | 40 | 60 | % | ||
Rise time | 2500 | ps | |||
Fall Time | 2500 | ps | |||
Jitter (Long Term) | 1000 | ps | |||
25MHz INPUT CLOCK tolerance | |||||
Frequency Tolerance | -100 | +100 | ppm | ||
Rise / Fall Time (10%-90%) | 8 | ns | |||
Jitter Tolerance (Accumulated : TIE over 100K cycles) | 75 | ps | |||
Duty Cycle | 40 | 60 | % | ||
TRANSMIT LATENCY TIMING | |||||
Copper | RGMII to Cu (100M): Rising edge TX_CLK with assertion TX_CTRL to SSD symbol on MDI | 169 | ns | ||
Copper | RGMII to Cu (1G): Roundtrip Latency (Transmit + Receive) | 384 | ns | ||
RECEIVE LATENCY TIMING | |||||
Copper | Cu to RGMII (100M): SSD symbol on MDI to a) Rising edge of RX_DV with assertion of RX_CTRL b) Rising edge of RX_DV with assertion of RX_Dx | 192 | ns |