ZHCSIS3C September 2018 – April 2024 DP83869HM
PRODUCTION DATA
PIN NAME | STRAP NAME | PIN # | DEFAULT | ||||
---|---|---|---|---|---|---|---|
LED_0 | ANEG_DIS | 47 | 0 | ANEG_DIS | ANEGSEL_1 | ANEGSEL_0 | FUNCTION |
0 | 0 | 0 | Auto-negotiation, 1000/100/10 advertised, Auto MDI-X | ||||
0 | 0 | 1 | Auto-negotiation, 1000/100 advertised, Auto MDI-X | ||||
LED_1 | ANEGSEL_0 | 46 | 0 | 0 | 1 | 0 | Auto-negotiation, 100/10 advertised, Auto-MDI-X |
0 | 1 | 1 | NA | ||||
1 | 0 | 0 | NA | ||||
LED_2 | ANEGSEL_1 | 45 | 0 | 1 | 0 | 1 | NA |
1 | 1 | 0 | Forced 100M, full duplex, MDI mode | ||||
1 | 1 | 1 | Forced 100M, full duplex, MDI-X mode | ||||
RX_CTRL | MIRROR_EN | 38 | 0 | 0 | Port Mirroring Disabled | ||
1 | Port Mirroring Enabled |