ZHCSIS3C September 2018 – April 2024 DP83869HM
PRODUCTION DATA
In some applications, the orientation of the cable connector can require Copper PMD traces to cross over each other. This complicates the board layout. The DP83869HM can resolve this issue by implementing mirroring of the ports inside the device.
In 10/100 operation, the mapping of the port mirroring is shown in Table 7-3. When using mirror mode in 100Mbps mode, TI recommends that the user read register 0xA1 and write the same value in register A0h.
MDI MODE | MIRROR PORT CONFIGURATION |
---|---|
MDI | A → D |
B → C | |
MDIX | A → D |
B → C |
In Gigabit operation, the mapping of the port mirroring is shown in Table 7-4.
MDI MODE | MIRROR PORT CONFIGURATION |
---|---|
MDI or MDIX | A → D |
B → C | |
C → B | |
D → A |
Mirror mode can be enabled through strap or through register configuration using the Port Mirror Enable bit in the CFG4 register (address 31h). In Mirror mode, the polarity of the signals is also reversed.