ZHCSIS3C September 2018 – April 2024 DP83869HM
PRODUCTION DATA
When the DP83869HM is operating in 1000Mb slave mode, the variation of the RX_SFD pulse can be determined using the Skew FIFO Status register (register address 55h) bit[3:0].The value read from the Skew FIFO Status register bit[3:0] should be multiplied by 8ns to estimate the RX_SFD variation added to the baseline latency.
Example: While operating in slave 1000Mb mode, a value of 0x1 is read from the Skew FIFO register bit[3:0].
1 × 8ns = 8ns is subtracted from the TX_SFD to RX_SFD measurement to determine the baseline latency.