ZHCSIS3C September 2018 – April 2024 DP83869HM
PRODUCTION DATA
DP83869HM also supports MII mode when the PHY is working in 100M and 10M speeds. The user will have to ensure that the PHY links in either 100Mbps or 10Mbps mode. MII mode cannot be used in 1000Mbps mode. When using auto-negotiation to resolve MDI speed, TI recommends to turn off the gigabit speed advertisement through register 0x9 to ensure that the PHY does not link up at 1000Mbps speed. The Media Independent Interface is a synchronous 4-bit wide nibble data interface that connects the PHY to the MAC in 100BASE-FX, 100BASE-TX and 10BASE-Te modes. The RX_ER signal must be properly muxed by setting Register 18h to equal 0xE. The MII is fully compliant with IEEE 802.3-2002 clause 22.
The MII signals are summarized in Table 7-5:
FUNCTION | PINS |
---|---|
Data Signals | TX_D[3:0] |
RX_D[3:0] | |
Transmit and Receive Signals | TX_EN, TX_ER |
RX_DV, RX_ER |
Steps to configure DP83869HM to MII Mode:
PIN NAME | STRAP NAME | PIN # | PIN STRAP CONNECTION |
---|---|---|---|
JTAG_TDO / GPIO_1 | OPMODE_0 | 22 | OPEN |
RX_D3 | OPMODE_1 | 36 |
MII to Copper: OPEN MII to Fiber: 2.49kΩ Pull-up to VDDIO |
RX_D2 | OPMODE_2 | 35 | OPEN |