ZHCSIS3C September 2018 – April 2024 DP83869HM
PRODUCTION DATA
The DP83869HM supports the 10BASE-Te standard as defined by the IEEE 802.3 standard. In 100M mode, the PHY will use two MDI channels for communication. The 10BASE-Te can work in Auto-Negotiation mode or in force mode. The PHY can be configured in 10BASE-Te through the register settings (Section 7.4.8) or strap settings (Section 7.5.1.2).