ZHCSIS3C September 2018 – April 2024 DP83869HM
PRODUCTION DATA
Parameter | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
VDDIO | Digital Supply Voltage, 1.8V operation | 1.71 | 1.8 | 1.89 | V |
Digital Supply Voltage, 2.5V operation | 2.375 | 2.5 | 2.625 | ||
Digital Supply Voltage, 3.3V operation | 3.15 | 3.3 | 3.45 | ||
VDD1P1 | Digital Supply | 0.99 | 1.1 | 1.21 | V |
VDDA1P8 | Analog Supply | 1.71 | 1.8 | 1.89 | V |
VDDA2P5 | Analog Supply | 2.375 | 2.5 | 2.625 | V |
TA | Operating Ambient Temperature | -40 | 125 | ℃ | |
Tj | Operating Junction Temperature | -40 | 140 | ℃ |