Changes from Revision A (September 2018) to Revision B (December 2022)
- 更改了电流规格的光纤合规性Go
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- Deleted leading 0 from all register, read, and write statements Go
- Deleted 1000Base-X fiber application clarification, bug has been fixed Go
- Changed bridge mode image and description to clarify TX and RX pin behaviorGo
- Changed description of Media Converter mode to support Unmanaged Media Converter mode in response to bug fix Go
- Changed register read and writes to correct values with comments Go
- Changed number of PHYs and size of PHY address to correct valuesGo
- Added clarification for Auto-Negotiation setting.Go
- Changed strapping modes in the figure and description to correct
valuesGo
- Changed Table 8-1 to
clarify Frequency Tolerance Go
- Changed to Table 8-2clarify Frequency Tolerance Go
- Changed the two-supply config figure to the correct number of pins for VDDIO and VDD1P1, also changed the pin name from VDDA1P1 to VDD1P1Go
- Changed the three-supply config figure to the correct number of pins
for VDDIO and VDD1P1, also changed the pin name from VDDA1P1 to
VDD1P1Go