ZHCSE88A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
The DLPA3005 has five drive outputs for the respective five power FETs. The signal swing at these outputs is about 5 V. Thus, FETs should be selected that are turned on adequately with a gate-source voltage of 5 V. For the three LED selection outputs (CHx_GATE_CTRL) and the low-side drive (ILLUM_LSIDE_DRIVE), the drive signal is ground referred. For the ILLUM_HSIDE_DRIVE output the signal swing is referred to the switch node of the converter, ILLUM_A_SW. All five power FETs should be N-type.