ZHCSE88A October   2015  – February 2023 DLPA3005
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
    6. 6.6 SPI Timing Parameters
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Description
    3. 7.3 Feature Description
      1. 7.3.1 Supply and Monitoring
        1. 7.3.1.1 Supply
        2. 7.3.1.2 Monitoring
          1. 7.3.1.2.1 Block Faults
          2. 7.3.1.2.2 Auto LED Turn Off Functionality
          3. 7.3.1.2.3 Thermal Protection
      2. 7.3.2 Illumination
        1. 7.3.2.1 Programmable Gain Block
        2. 7.3.2.2 LDO Illumination
        3. 7.3.2.3 Illumination Driver A
        4. 7.3.2.4 RGB Strobe Decoder
          1. 7.3.2.4.1 Break Before Make (BBM)
          2. 7.3.2.4.2 Openloop Voltage
          3. 7.3.2.4.3 Transient Current Limit
        5. 7.3.2.5 Illumination Monitoring
          1. 7.3.2.5.1 Power Good
          2. 7.3.2.5.2 Ratio Metric Overvoltage Protection
        6. 7.3.2.6 Illumination Driver plus Power FETs Efficiency
      3. 7.3.3 External Power FET Selection
        1. 7.3.3.1 Threshold Voltage
        2. 7.3.3.2 Gate Charge and Gate Timing
        3. 7.3.3.3 RDS(ON)
      4. 7.3.4 DMD Supplies
        1. 7.3.4.1 LDO DMD
        2. 7.3.4.2 DMD HV Regulator
        3. 7.3.4.3 DMD/DLPC Buck Converters
        4. 7.3.4.4 DMD Monitoring
          1. 7.3.4.4.1 Power Good
          2. 7.3.4.4.2 Overvoltage Fault
      5. 7.3.5 Buck Converters
        1. 7.3.5.1 LDO Bucks
        2. 7.3.5.2 General Purpose Buck Converter
        3. 7.3.5.3 Buck Converter Monitoring
          1. 7.3.5.3.1 Power Good
          2. 7.3.5.3.2 Overvoltage Fault
        4. 7.3.5.4 Buck Converter Efficiency
      6. 7.3.6 Auxiliary LDOs
      7. 7.3.7 Measurement System
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 SPI
      2. 7.5.2 Interrupt
      3. 7.5.3 Fast-Shutdown in Case of Fault
      4. 7.5.4 Protected Registers
    6. 7.6 Register Maps
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Component Selection for General-Purpose Buck Converters
      3. 8.2.3 Application Curve
    3. 8.3 System Example With DLPA3005 Internal Block Diagram
  9. Power Supply Recommendations
    1. 9.1 Power-Up and Power-Down Timing
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 SPI Connections
      2. 10.1.2 RLIM Routing
      3. 10.1.3 LED Connection
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 第三方产品免责声明
    3. 11.3 Related Links
    4. 11.4 接收文档更新通知
    5. 11.5 支持资源
    6. 11.6 Trademarks
    7. 11.7 静电放电警告
    8. 11.8 术语表
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Package Option Addendum

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Thermal Considerations

Power dissipation must be considered when implementing integrated circuits in low-profile and fine-pitch surface-mount packages. Many system related issues may affect power dissipation: thermal coupling, airflow, adding heat sinks and convection surfaces, and the presence of other heat-generating components. In general, there are three basic methods that can be used to improve thermal performance:

  • Improve the heat sinking capability of the PCB.
  • Reduce thermal resistance to the environment of the chip by adding or increasing heat sink capability on top of the package.
  • Add or increase airflow in the system.

Power delivered to the LEDs can be greater than 50 W and the power dissipated by the DLPA3005 can be considerable. For proper DLPA3005 operation, the details below outline thermal considerations for a DLPA3005 application.

The recommended junction temperature for the DLPA3005 is below 120°C during operation. The equation that relates junction temperature, Tjunction, is given by:

Equation 13. GUID-5461583A-EF48-46BD-80C5-91AF55A127B4-low.gif

where Tambient is the ambient temperature, Pdiss is the total power dissipation, and RθJA is the thermal resistance from junction to ambient.

The total power dissipation may vary depending on the application of the DLPA3005. The main contributors in the DLPA3005 are typically:

  • Buck converters
  • LDOs

For the buck converter, the power dissipation is given by:

Equation 14. GUID-9CC1CCB4-9819-4142-A2B7-D462DEA91260-low.gif

where ηbuck is the efficiency of the buck converter, Pin is the power delivered to the input of the buck converter, and Pout is the power delivered to the load of the buck converter. For the buck converter PWR1,2,6, the efficiency can be determined using the curves in GUID-7375FDF2-EA4A-48AF-9B0D-81EFEE132CB9.html#DLPS0411898.

For the LDO, the power dissipation is given by:

Equation 15. GUID-2FB83110-B495-44C2-820C-11FC1A2520EC-low.gif

where Vin is the input supply voltage, Vout is the output voltage of the LDO, and Iload is the load current of the LDO. The voltage drops over the LDO (Vin-Vout) can be relatively large; a small load current can result in significant power dissipation. For this situation, a general purpose buck converter can be a more efficient solution.

The LDO DMD provides power to the boost converter, and the boost converter provides high voltages for the DMD; that is, VBIAS, VOFS, VRST. The current load on these lines can increase up to Iload,max=10 mA. Assuming the efficiency of the boost converter, ηboost, is 80%, the maximum boost converter power dissipation, Pdiss_DMD_boost,max, can be calculated as:

Equation 16. GUID-CFFC8A93-170B-413F-8155-D1F2C8A5C26C-low.gif

Compared to the power dissipation of the illumination buck converter, the power dissipation of the boost converter is negligible. However, the power dissipation of the LDO DMD, Pdiss_LDO_DMD should be given consideration in the case of a high supply voltage. The worst-case load current for the LDO is given by:

Equation 17. GUID-37284B16-5CE4-45FC-97B0-2454DB3A2013-low.gif

where the output voltage of the LDO is VDRST_5P5V= 5.5 V.

The worst-case power dissipation of the LDO DMD is approximately 1.5 W when the input supply voltage is 19.5 V. For your specific application, it is recommended to check the LDO current level. Therefore, the total power dissipation of the DLPA3005 can be described as:

Equation 18. GUID-AB1B6F52-D825-40DD-B57D-B41B244504B2-low.gif

The following examples calculate of the maximum ambient temperature and the junction temperature based on known information.

If it is assumed that the total dissipation Pdiss_DLPA3005= 2.5 W, Tjunction,max= 120°C, and RθJA= 7°C/W (refer to GUID-63CAFE0D-4376-492C-B4BF-D8C49BC15262.html#GUID-63CAFE0D-4376-492C-B4BF-D8C49BC15262), then the maximum ambient temperature can be calculated using #DLPS0411416:

Equation 19. GUID-5251E4C8-4DD1-4143-827E-B93C6573B9AD-low.gif

If the total power dissipation and the ambient temperature are known as:

Equation 20. Tambient= 50 °C, RθJA= 7 °C/W, Pdiss_DLPA3005= 4 W.

the junction temperature can be calculated:

Equation 21. GUID-8C01229D-1A49-4D4E-8D2B-CAF011E8D4EC-low.gif

If the combination of ambient temperature and the total power dissipation of the DLPA3005 does not produce an acceptable junction temperature, that is, <120°C, there are two approaches:

  1. Use larger heat sink or more airflow to reduced RθJA.
  2. Reduce power dissipation in DLPA3005:
    • Use an external buck converter instead of an internal general purpose buck converter.
    • Reduce load current for the buck converter.