ZHCSE88A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
Each of the two DMD buck converters creates a supply voltage for the DMD and/or DLPC. The values of the voltages for the DMD and DLPC used, for instance:
The topology of the buck converters is the same as the general purpose buck converter discussed later in this document. How to configure the inductor and capacitor will be discussed in GUID-DFF5B752-2AF6-46FD-B984-92F7979E0ABE.html#GUID-DFF5B752-2AF6-46FD-B984-92F7979E0ABE.
A typical configuration is 3.3 µH for the inductor and 2 × 22 µF for the output capacitor.