ZHCSU80 December 2023 CC2340R2
PRODUCTION DATA
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCLK 1/tsclk |
SPI clock frequency | Controller Mode and Peripheral Mode (1) 2.7V ≤ VDDS < 3.8V |
12 | MHz | ||
Controller Mode and Peripheral Mode (1) VDDS < 2.7V |
8 | MHz | ||||
DCSCK | SCK Duty Cycle | 45 | 50 | 55 | % |