The following reference designs should
be followed closely when implementing designs using the CC2340R2
device.
Special attention must be paid to RF component placement, decoupling capacitors and DCDC regulator
components, as well as ground connections for all of these.
LP-EM-CC2340R5-RGE-4x4-IS24 Design Files
The CC2340R5 RGE 4x4 LaunchPad Design Files contain detailed schematics and layouts
to build application specific boards using the CC2340R2
device. The CC2340R5 and CC2340R2 devices in RGE packages are pin-to-pin compatible.
Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™
Development Kit and SensorTag
The antenna kit allows real-life testing to identify the optimal antenna for your application. The antenna kit includes 16 antennas for
frequencies from 169 MHz to 2.4 GHz, including:
- PCB antennas
- Helical antennas
- Chip antennas
- Dual-band antennas for 868 MHz and 915 MHz combined with 2.4 GHz
The antenna kit includes a JSC cable to connect to the Wireless MCU LaunchPad Development Kits and SensorTags.